IESNA:LM-63-2002
[TEST]P1380455
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5A-830-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 143W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.19A 143.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]10.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15163.6
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 143.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2269.4 2511.7 2694.4 2753.9 2753.9 2677.4 2464.9 2184.4 2082.4 2239.7 2528.7 2855.9 3361.7 3956.7 4551.6 5027.6 5422.9 5762.9 
6162.3 6600.1 6948.6 6986.8 6434.3 5286.9 3599.7 1955.0 1253.7 858.5 578.0 365.5 208.2 106.2 51.0 25.5 17.0 0.0 0.0 
2269.4 2507.4 2698.7 2762.4 2753.9 2673.2 2469.2 2201.4 2086.7 2256.7 2511.7 2817.7 3353.2 3935.4 4547.4 5057.4 5473.9 5843.6 
6213.3 6583.1 7008.1 7020.8 6672.3 5465.4 3527.4 2005.9 1300.5 879.7 599.2 386.7 221.0 114.7 59.5 25.5 12.7 0.0 0.0 
2269.4 2515.9 2690.2 2762.4 2783.7 2711.4 2541.4 2286.4 2133.4 2239.7 2464.9 2779.4 3238.4 3786.7 4458.1 5112.6 5546.1 5784.1 
6217.6 6612.8 7054.8 7258.8 7063.3 6149.6 4326.4 2498.9 1606.5 1126.2 799.0 484.5 301.7 191.2 119.0 76.5 21.2 4.2 0.0 
2269.4 2498.9 2694.4 2783.7 2813.4 2796.4 2668.9 2464.9 2260.9 2248.2 2426.7 2690.2 3034.4 3510.4 4054.4 4572.9 5091.4 5524.9 
5945.6 6413.1 6944.3 7365.1 7428.8 7020.8 6009.3 3871.7 2205.7 1564.0 1156.0 773.5 535.5 344.2 208.2 85.0 29.7 4.2 0.0 
2269.4 2503.2 2681.7 2796.4 2872.9 2877.2 2830.4 2707.2 2537.2 2422.4 2456.4 2630.7 2885.7 3246.9 3697.4 4228.6 4721.6 5184.9 5631.1 
6128.3 6680.8 7352.3 7909.1 7943.0 7433.1 5937.1 3476.4 1899.7 1364.2 1028.5 650.2 416.5 272.0 148.7 34.0 8.5 0.0 
2269.4 2481.9 2651.9 2809.2 2915.4 2974.9 2996.2 2974.9 2894.2 2796.4 2724.2 2766.7 2932.4 3166.2 3484.9 3905.7 4411.4 4925.6 5452.6 
5966.8 6540.6 7127.1 7947.3 8737.8 9048.0 8606.0 6719.1 3701.7 1623.5 918.0 603.5 335.7 191.2 114.7 46.7 12.7 0.0 
2269.4 2435.2 2626.4 2787.9 2911.2 3047.2 3119.4 3208.7 3234.2 3259.7 3272.4 3314.9 3382.9 3518.9 3761.2 4084.1 4521.9 5002.1 5580.1 
6196.3 6804.1 7433.1 8032.3 9069.3 10463.2 11657.5 11428.0 8886.5 5295.4 2430.9 654.5 348.5 204.0 89.2 51.0 21.2 0.0 
2269.4 2405.4 2549.9 2707.2 2881.4 3021.7 3174.7 3340.4 3518.9 3676.2 3875.9 3994.9 4118.1 4237.1 4419.9 4713.1 5193.4 5745.9 
6374.8 7042.1 7730.6 8372.3 8984.3 9647.3 10803.2 12838.9 14581.4 14143.6 11670.2 8138.5 5095.6 2218.4 501.5 174.2 
72.2 29.7 0.0 
2269.4 2367.2 2486.2 2622.2 2775.2 2923.9 3106.7 3297.9 3552.9 3799.4 4109.6 4398.6 4730.1 5099.9 5529.1 6068.8 6719.1 7424.6 
8240.5 8984.3 9719.5 10348.5 10901.0 11466.2 12069.7 13157.7 14555.9 15142.4 14071.4 11708.5 7862.3 2745.4 658.7 246.5 
80.7 29.7 0.0 
2269.4 2341.7 2460.7 2588.2 2724.2 2885.7 3047.2 3242.7 3463.7 3714.4 4037.4 4343.4 4662.1 4980.9 5444.1 6009.3 6710.6 7462.8 
8287.3 9150.0 9910.8 10646.0 11385.5 11997.4 12783.7 13867.4 15091.4 15397.4 14232.9 12035.7 8002.5 2643.4 561.0 250.7 
85.0 34.0 0.0 
2269.4 2311.9 2396.9 2481.9 2605.2 2711.4 2872.9 3030.2 3200.2 3404.2 3671.9 3914.2 4160.6 4479.4 4823.6 5257.1 5775.6 6370.6 
7003.8 7649.8 8261.8 8759.0 9184.0 9677.0 10208.2 10824.5 11313.2 11151.7 9868.3 8440.3 5618.4 1542.7 361.2 165.7 63.7 
29.7 0.0 
2269.4 2294.9 2333.2 2379.9 2469.2 2562.7 2656.2 2787.9 2902.7 3038.7 3229.9 3391.4 3544.4 3718.7 3905.7 4169.1 4521.9 4861.9 5278.4 
5665.1 5992.3 6285.6 6510.8 6731.8 6986.8 7284.3 7505.3 7241.8 6183.6 5261.4 3642.2 1202.7 229.5 110.5 51.0 29.7 0.0 
2269.4 2282.2 2273.7 2307.7 2345.9 2388.4 2418.2 2439.4 2473.4 2511.7 2541.4 2541.4 2486.2 2435.2 2345.9 2290.7 2286.4 2303.4 2367.2 
2447.9 2545.7 2605.2 2626.4 2541.4 2435.2 2384.2 2078.2 1487.5 969.0 620.5 391.0 195.5 93.5 55.2 34.0 25.5 0.0 
2269.4 2201.4 2124.9 2065.4 1993.2 1895.5 1755.2 1593.7 1406.7 1190.0 1015.7 901.0 816.0 782.0 777.7 769.2 752.2 752.2 760.7 
769.2 748.0 684.2 612.0 518.5 433.5 344.2 263.5 204.0 165.7 131.7 97.7 72.2 51.0 38.2 25.5 17.0 0.0 
2269.4 2133.4 1997.4 1814.7 1632.0 1411.0 1143.2 935.0 799.0 722.5 688.5 667.2 650.2 633.2 620.5 603.5 590.7 565.2 539.7 
514.2 488.7 463.2 425.0 374.0 310.2 255.0 212.5 178.5 148.7 119.0 89.2 59.5 38.2 29.7 17.0 12.7 0.0 
2269.4 2073.9 1857.2 1572.5 1296.2 1024.2 833.0 748.0 697.0 654.5 607.7 569.5 544.0 518.5 493.0 471.7 454.7 437.7 420.7 403.7 
378.2 352.7 331.5 306.0 276.2 242.2 208.2 174.2 140.2 97.7 68.0 46.7 34.0 17.0 12.7 8.5 0.0 
2269.4 2031.4 1717.0 1394.0 1054.0 837.2 756.5 709.7 667.2 612.0 556.7 510.0 471.7 442.0 420.7 399.5 378.2 357.0 344.2 331.5 327.2 
318.7 306.0 284.7 263.5 229.5 195.5 157.2 119.0 85.0 59.5 42.5 25.5 17.0 8.5 8.5 0.0 
2269.4 1976.2 1593.7 1219.7 901.0 777.7 731.0 684.2 633.2 573.7 518.5 476.0 446.2 416.5 395.2 374.0 357.0 340.0 327.2 318.7 310.2 301.7 
289.0 272.0 250.7 229.5 199.7 170.0 140.2 110.5 89.2 68.0 42.5 12.7 8.5 8.5 0.0 
2269.4 1963.5 1551.2 1113.5 841.5 760.7 722.5 675.7 616.2 561.0 505.7 467.5 429.2 403.7 386.7 369.7 348.5 335.7 318.7 314.5 306.0 297.5 
280.5 263.5 242.2 221.0 195.5 165.7 144.5 123.2 97.7 72.2 38.2 17.0 12.7 8.5 0.0 
2269.4 1929.5 1466.2 1028.5 811.7 752.2 709.7 663.0 612.0 552.5 501.5 459.0 420.7 395.2 374.0 361.2 348.5 327.2 310.2 301.7 289.0 280.5 
267.7 246.5 221.0 187.0 157.2 136.0 114.7 93.5 76.5 51.0 21.2 17.0 12.7 8.5 0.0 
2269.4 1908.2 1436.5 994.5 803.2 748.0 705.5 658.7 607.7 552.5 497.2 450.5 408.0 382.5 365.5 352.7 340.0 314.5 301.7 293.2 284.7 276.2 
259.2 229.5 191.2 157.2 119.0 102.0 80.7 63.7 42.5 29.7 17.0 12.7 12.7 8.5 0.0 
2269.4 1912.5 1445.0 990.2 803.2 748.0 714.0 663.0 607.7 552.5 501.5 454.7 408.0 382.5 365.5 357.0 340.0 314.5 301.7 297.5 289.0 272.0 
255.0 225.2 191.2 153.0 114.7 93.5 76.5 59.5 42.5 25.5 17.0 12.7 8.5 4.2 0.0 
